TPS22986EVM TPS22986EVM - Supply Selection IC Evaluation Module angled board image

TPS22986EVM

TPS22986 Thunderbolt Cable Power MUX Evaluation Module

Pricing

Qty Price
+

Features for the TPS22986EVM

  • Input voltage range: 2.8-V to 19.8-V (Auto Selects 3.3 V Supply)
  • 10-mA Low Power Switch
  • 500-mA High Power Switch
  • Reverse Current Blocking From OUT to VDD

Description for the TPS22986EVM

The TPS22986 evaluation module (EVM) helps designers evaluate the performance of the TPS22986 Supply Selection IC. The TPS22986 selects a 3.3-V input from two available supplies and connects the chosen input to two outputs, OUTA and OUTB. If a 3.3-V supply is not present, the outputs become high impedance. The TPS22986 has two modes of operation, Normal and Control. The EVM contains one TPS22986 IC.

Pricing

Qty Price
+