See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22990EVM-TPS22990 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

The TPS22990 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990 load switch. The TPS22990EVM allows the user to apply different input voltages (0.8 V to 5.5 V) under different loading conditions (0 A to 10 A) to the TPS22990. Output, input, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00