TPS22990NEVM TPS22990N 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module top board image

TPS22990NEVM

TPS22990N 5.5V, 10A, 3.9mΩ On-Resistance Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22990NEVM

  • Input voltage range: 0.8 V to 5.5 V
  • Input current range: 0 A to 10 A
  • Access to VIN, VOUT, VBIAS, ON, and PG pins
  • VIN and VOUT Sense connections for measuring VIN, VOUT or RON
  • Power good (PG) signal can be monitored via test point

Description for the TPS22990NEVM

The TPS22990N evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22990N load switch. The TPS22990NEVM allows the user to apply different input voltages (0.8 V to 5.5 V) under different loading conditions (0 A to 10 A) to the TPS22990N. Parameters such as the on-resistance, rise time, and output pull-down resistance are easily and accurately evaluated.

Pricing

Qty Price
+