See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TPS22994EVM-091-TPS22994 Quad Channel Load Switch with GPIO and I2 Control Evaluation Module

It allows the user to apply an input voltage of (1.0V-3.6V) to any of four inputs under different loading conditions (0-1.0A) to the TPS22994 device. The output slew rate, On timing, and output discharge rate are programmable through the I2C interface. The output response can be monitored on the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00