See datasheet for actual packaging/pinout drawings

TPS2301EVM-153


TPS23XX Hot Swap Power Controllers Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS2301EVM-153

The TPS2301EVM-153 is an evaluation module to easily evaluate the TPS23xx dual hot swap controller ICs. The evaluation module and interface card help designers evaluate and simulate hot insertion and hot removal actions under various loads. The TPS2301 (active-high enabled Dual controller) is the hot swap device featured on the EVM. To evaluate other dual devices in the family, replace the TPS2301 with the desired TPS23xx device (available from TI's free web sample program) and change the switch labled S1 on the EVM to "Low" if the new device has an active-low enable. To evaluate single channel TPS23xx devices, simply evaluate Channel 1 of the nearest dual device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00