Features for the TPS23521EVM-001
- Inrush current conrol
- Hotswap output short cirucit protection
- Dual hotswap gate drive
- Undervoltage and overvoltage protection
- Lightning Surge support
Description for the TPS23521EVM-001
The TPS23521 evaluation module (TPS23521EVM-001) contains evaluation and reference circuitry for the TPS23521, which is a low side Hotswap with soft start targeted at telecom applications.