Features for the TPS23525EVM-815
- Inrush current conrol
- Hot Swap output short circuit protection
- Dual ORing Controllers
- Undervoltage and Overvoltage protection
- Lightning Surge support
Description for the TPS23525EVM-815
The TPS23525 evaluation module (TPS23525EVM-815) contains evaluation and reference circuitry for the TPS23525, which is a low side Hot Swap with soft start + dual ORing controllers targeted at telecom applications.