See datasheet for actual packaging/pinout drawings

TPS2358EVM


TPS2358 Dual-Slot ATCA; AdvancedMC; Controller Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS2358EVM

The Dual-Slot AdvancedMC™ Controller Evaluation Module (TPS2358EVM) is a PCB platform for users to learn about the features and operation of the TPS2358 integrated circuit from Texas Instruments (TI). The TPS2358 Dual-Slot ATCA™ AdvancedMC™ Controller manages two 12 V and two 3.3 V power rails, and features inrush and fault current limiting, FET OR’ing, input UVLO protection and logic-level enable inputs. Current control on the 12 V rails has a high degree of programmability, including independent current limit and fast trip thresholds. Overcurrent fault timing is managed with user-programmable shut-down delays, and each of the four power channels has dedicated fault and power good reporting outputs. In addition, current sense and pass and block FET’s for the 3.3 V channels are fully integrated into the device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00