See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS2359EVM-TPS2359 Dual-Slot ATCA AdvancdMC Controller with I2C Evaluation Module

The Dual-Slot AdvancedMC™ Controller Evaluation Module (TPS2359EVM) is a PCB platform for users to learn about the features and operation of the TPS2359 integrated circuit from Texas Instruments (TI). The TPS2359 Full Featured Dual-Slot AdvancedMC™ Controller manages two 12 V and two 3.3 V power rails, and features inrush and fault current limiting, FET OR’ing, input UVLO protection, logic-level enable inputs and an I²C interface. Current control on the 12 V rails has a high degree of programmability, including independent current limit and fast trip thresholds. System level timing and other control parameters are accessed via the I²C interface, along with readback of FET and output rail status. In addition, current sense and pass and block FET’s for the 3.3 V channels are fully integrated into the device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00