Features for the TPS2372-3EVM-757
- IEEE802.3bt compliant PoE PD
- Automatic MPS
- Inrush Delay
- AutoClass
Description for the TPS2372-3EVM-757
The TPS2372-3EVM-757 evaluation module contains design and reference circuitry for the TPS2372, which is a IEEE802.3bt Type 3 PoE PD controller suitable for high power PoE PD Lighting applications.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.