Features for the TPS2372-4EVM-006
- IEEE802.3bt compliant PoE PD
- Automatic MPS
- Inrush Delay
- AutoClass
Description for the TPS2372-4EVM-006
The TPS2372 evaluation module (TPS2372-4EVM-006) contains evaluation and reference circuitry for the TPS2372, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications such as LED lighting and modules.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.