Features for the TPS2373-4EVM-758
- IEEE802.3bt-ready PoE PD
- 5V/14A High Efficiency Active Clamp Converter
- Automatic MPS
- Advanced Startup
Description for the TPS2373-4EVM-758
The TPS2373 evaluation module (TPS2373-4EVM-758) contains evaluation and reference circuitry for the TPS2373, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications. The EVM is designed with a 5V active clamp forward isolated converter for high efficiency, 70W PD solutions.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.