TPS23752EVM-145 TPS23752 Evaluation Module angled board image

TPS23752EVM-145

TPS23752 Evaluation Module

Pricing

Qty Price
+

Features for the TPS23752EVM-145

  • Ethernet Alliance certified for receiving Class 4 power
  • Power over Ethernet (PoE) powered device and DC/DC controller with ECO mode technology and sleep mode
  • Powers up to 25.5 W PDs
  • Robust 100 V, 0.5 ohm hotswap MOSFET
  • High efficiency and Eco-mode
  • Synchronous rectifier disable signal
  • PowerPadTM TSSOP packages
  • IEEE 802.3at classification with status flag
  • Complete PoE interface plus DC/DC controller
  • Adapter ORing support
  • Programmable frequency
  • TPS23752 supports ultra-low power sleep modes

Description for the TPS23752EVM-145

The Texas Instruments TPS23752EVM-145 evaluation module (EVM) helps designers evaluate the performance of the TPS23752 IEEE 802.3at PoE Interface and Green-mode DC/DC Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Pricing

Qty Price
+