TPS23753AEVM-001 5Vout, 7W, IEEE 802.3-2005 Compliant, PD Controller, PS Controller EVM for TPS23753AEVM-001 angled board image

TPS23753AEVM-001

5Vout, 7W, IEEE 802.3-2005 Compliant, PD Controller, PS Controller EVM for TPS23753AEVM-001

Pricing

Qty Price
+

Features for the TPS23753AEVM-001

  • Ethernet Alliance certified for receiving Class 3 power (optimized for 7W)
  • Low-cost, basic design
  • Simple gate drive, Shottky diode rectified secondary
  • 7-W output power from power over ethernet (PoE), 48-V or 24-V adapter and 4-W output power from a 12-V adapter
  • 3.3-V output voltage with simple BOM changes

Description for the TPS23753AEVM-001

The TPS23753AEVM-001 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-002 (3.3-V output) can be configured with simple bill of materials (BOM) changes.

Pricing

Qty Price
+