See datasheet for actual packaging/pinout drawings


3.3Vout, 10W, IEEE 802.3-2005 Compliant PD Controller, PS Controller Evaluation Module for TPS23753A

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS23753AEVM-004

TPS23753AEVM-004 allows users to evaluate the reference circuitry of the TPS23753A. It contains input and output power connectors and an array of onboard test points for circuit evaluation. TPS23753AEVM-003 (5-V output) and TPS23753AEVM-005 (12-V output) can be configured with simple bill of materials (BOM) changes.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00