See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 14


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through

TI Store Price:

1 - 9 $ 2.10
10 - 24 $ 1.89
25 - 99 $ 1.77
100 - 249 $ 1.54
250 - 499 $ 1.44
500 - 749 $ 1.24
750 - 999 $ 1.06
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments TPS23753APWR

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00