See datasheet for actual packaging/pinout drawings


20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPS23754EVM-420

TPS23754EVM-420 will allow reference circuitry evaluation of the TPS23754. It contains input and output power connectors and an array of on board test points for circuit evaluation. An active clamp, 12 V, 30 W EVM is also available.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00