Features for the TPS23756EVM
- High-power PD and DC-DC converter controllers
- Wide-input voltage range DC-DC converter
- Operates from PoE or external adapters
Description for the TPS23756EVM
The TPS23756EVM contains evaluation and reference circuitry for the TPS23756, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23756 is targeted at wide Vin aplications (12 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3 at Power over Ethernet (PoE) standard. This EVM contains input & output power connectors and an array of on board test points for circuit evaluation.