See datasheet for actual packaging/pinout drawings

TPS23785BEVM-522


TI Store Price:

Unit price: $115.00

Adjust your quantity during checkout

Texas Instruments TPS23785BEVM-522

The TPS23785BEVM-522 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS23785B high power, high efficiency, power over ethernet (PoE) powered device (PD) and DC-to-DC controller.

The TPS23785B is connected to a dual output non-isolated flyback converter capable of outputting 5V @ 580mA and 3.3V @ 900mA.

The board is compliant with the IEEE802.3 at PoE standard. It contains header connectors for easy connection to external test and application circuitry.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00