The TPS2378EVM-602 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the dual TPS2378 four-pair, high power 51W applications. The TPS2378EVM-602 is a Forced UPOE compliant solution that requires no software. The EVM contains header connectors for easy connection to external test and application circuitry.