TPS2379EVM-106 TPS2379 Evaluation Module angled board image

TPS2379EVM-106

TPS2379 Evaluation Module

Pricing

Qty Price
+

Features for the TPS2379EVM-106

  • IEEE 802.3at PoE High-Power PD Interface
  • IEEE 802.3at type-2 hardware classification with status flag
  • Gate drive output for external booster FET
  • DC/DC converter enable
  • Robust 100 V, 0.5 ohm hotswap MOSFET with 850mA current limit

Description for the TPS2379EVM-106

The Texas Instruments TPS2379EVM-106 evaluation module is a fully assembled and tested circuit for evaluating the TPS2379 IEEE 802.3at PoE High-Power PD Interface with External Gate Driver.


In need of IEEE802.3bt compliance? Check out the TPS2373

Pricing

Qty Price
+