See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.28
10 - 24 $ 8.63
25 - 99 $ 8.33
100 - 249 $ 7.27
250 - 499 $ 6.92
500 - 749 $ 6.37
750 - 999 $ 5.67
1000 - 9999 $ 5.67
  View datasheet for TPS2384PAP View product folder for TPS2384PAP

Adjust your quantity during checkout

TPS2384PAP-Quad Ethernet Power Sourcing Equipment Power Manager

The TPS2384 is a quad-port power sourcing equipment power manager (PSEPM) and is compliant to the Power-over-Ethernet (PoE) IEEE 802.3af standard. The TPS2384 operates from a single 48-V supply and over a wide temperature range (–40°C to 125°C). The integrated output eliminates two external components per port (FET and sense resistor) and will survive 100-V transients. Four individual 15-bit A/D converters are used to measure port resistance, voltage, current and die temperature making PSE solutions simple and robust. The TPS2384 comes with a comprehensive software solution to meet the most demanding applications which can serve as a core for all PoE system designs.

TheTPS2384 is available in either 64-pin PowerPAD™ down (PAP) or 64-pin PowerPAD™ up (PJD) packages.

View datasheet
View product folder
Order SummaryEdit >
MSP-EXP430FR2433 (1)$9.99
Subtotal: $9.99
Shipping & Handling: -
Total (USD): $9.99