See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS23861PWR


QUAD IEEE 802.3at Power-Over-Ethernet PSE Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.37
10 - 24 $ 3.03
25 - 99 $ 2.83
100 - 249 $ 2.54
250 - 499 $ 2.37
500 - 749 $ 2.06
750 - 999 $ 1.79
1000 - 9999 $ 1.75

Adjust your quantity during checkout

Texas Instruments TPS23861PWR

The TPS23861 is an easy-to-use, flexible, IEEE802.3at PSE solution. As shipped, it automatically manages four 802.3at ports without the need for any external control.

The TPS23861 automatically detects Powered Devices (PDs) that have a valid signature, determines power requirements according to classification and applies power. Two-event classification is supported for type-2 PDs. The TPS23861 supports DC disconnection and the external FET architecture allows designers to balance size, efficiency and solution cost requirements.

The unique pin-out enables 2-layer PCB designs via logical grouping and clear upper and lower differentiation of I2C and power pins. This delivers best-in-class thermal performance, Kelvin accuracy and low-build cost.

In addition to automatic operation, the TPS23861 supports Semi-Auto Mode via I2C control for precision monitoring and intelligent power management. Compliance with the 400-ms TPON specification is ensured whether in semi-automatic or automatic mode.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00