See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.86
10 - 24 $ 3.48
25 - 99 $ 3.24
100 - 249 $ 2.84
250 - 499 $ 2.66
500 - 749 $ 2.26
750 - 999 $ 1.91
1000 - 9999 $ 1.82
  View datasheet for TPS2393APW View product folder for TPS2393APW

Adjust your quantity during checkout

TPS2393APW--48V Hot Swap with Insertion and Removal Detection Delay

The TPS2393A integrated circuit is a hot swap power manager optimized for use in nominal –48-V systems. It operates with supply voltage ranges from –20-V to –80-V, and is rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, it can be used to enable live insertion of plug-in cards and modules in powered systems. It provides load current slew rate control and peak magnitude limiting. Undervoltage and overvoltage shutdown thresholds are easily programmed via a three-resistor divider network. In addition, two active-low, debounced inputs provide plug-in insertion and removal detection. The associated debounce delay applies to both actions. A power good (PG)\ output enables downstream converters. The TPS2393A also provides the basic hot swap functions of electrical isolation of faulty cards, filtered protection against nuisance overcurrent trips, and single-line fault reporting.

The TPS2393A periodically retries the load in the event of a fault.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00