See datasheet for actual packaging/pinout drawings


TPS2456 Dual 12V Protection and Blocking ORing Controller Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TPS2456EVM

The TPS2456EVM is an evaluation module used to evaluate the TPS2456 Dual 12V Protection/Blocking Controller. The TPS2456 provides hot swap capability and diode Or functions via external Mosfets. The TPS2456 is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00