See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TPS2458EVM-TPS2458 Hot Swap/ORing Controller Evaluation Module

The AdvancedMC™ Controller Evaluation Module (EVM) is a PCB platform for users to learn about the features and operation of the TPS2458 integrated circuit (IC) from Texas Instruments (TI). The TPS2458 ATCA™ AdvancedMC™ Controller IC manages a 12 V and a 3.3 V power rail and features inrush and fault current limiting, FET OR’ing, input UVLO protection and logic-level enable inputs. Current control on the 12 V rail has a high degree of programmability, including independent current limit and fast trip thresholds. Overcurrent fault timing is managed with user-programmable shut-down delays, and each of the two power channels has dedicated fault and power good reporting outputs. In addition, current sense and pass and block FET’s for the 3.3 V channel is fully integrated into the device. Power management applications based on the TPS2458 are easily configured to meet the requirements for 12 V and 3.3 V control of Advanced Mezzanine Card (AdvancedMC™) modules. Each device incorporated onto a Carrier Card provides full control for an AdvancedMC™ slot according to the requirements of the Advanced Telecommunications Computing Architecture (ATCA™) specification, PICMG 3.0.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00