See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS24700DGKR


2.5V to 18V High Efficiency Hot-Swap Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.22
10 - 24 $ 1.99
25 - 99 $ 1.87
100 - 249 $ 1.63
250 - 499 $ 1.52
500 - 749 $ 1.31
750 - 999 $ 1.12
1000 - 9999 $ 0.95

Adjust your quantity during checkout

Texas Instruments TPS24700DGKR

The TPS24700/1 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit are allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source. The low, 25-mV current sense threshold is highly accurate and allows use of smaller, more-efficient sense resistors, yielding lower power loss and smaller footprint. A power-good output is provided for status monitoring and downstream load control.

TPS24700/1 replaces the LTC4211 in existing designs with no PCB board changes and only minor external component changes – yielding a more accurate, efficient solution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00