Features for the TPS24700EVM-001
- +2.5V to +20V Operation
- Programmable Power Limit for FET Protection
- Programmable Fault Timer
- High-side Drive for External NFET
- Power Good Output (Open Drain
- 8-pin MSOP
Description for the TPS24700EVM-001
The TPS24700EVM-001 is a fully assembled and tested circuit for evaluating the TPS24700 positive voltage power-limiting hot swap controller. The evaluation module is a 12-V, 25-A hot swap controller in latch off mode with an external MOSFET.