See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS24701EVM-002-Evaluation Module for TPS24701 Positive Voltage Power-Limiting Hotswap Controller

The TPS24701EVM-002 is a fully assembled and tested circuit for evaluating the TPS24701 Positive Voltage Power-Limiting Hotswap Controller. The evaluation module is a 12V, 25A hot swap controller in latch off mode with an external MOSFET.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00