Features for the TPS24720EVM-001
- +2.5V to +20V Operation
- Programmable Power Limit for FET Protection
- Programmable Fault Timer
- Load Current Indicator Output
- High-side Drive for External NFET
- Power Good Output - Open-Drain
- UV, OV Inputs
- 16-pin QFN
Description for the TPS24720EVM-001
The TPS24720EVM-001 is a fully assembled and tested circuit for evaluating the TPS24720 positive voltage power-limiting hot swap Controller. The evaluation module is a 12-V, 25-A hot swap controller operating in latch off or re-try mode with an external MOSFET.