See datasheet for actual packaging/pinout drawings


TPS24740 EVM for ORing to Multiple Hotswap Loads

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPS24740EVM-596

The TPS24740EVM-596 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24740 2.5V to 18V Positive Voltage Hot-Swap and ORing controller. The EVM is designed for ORing to multiple hot-swapped loads and contains header connectors for easy connection to external test and application circuitry.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00