See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS24742EVM-667-TPS24742 Evaluation Module for Hotswap to ORing Applications

The TPS24742EVM-667 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24742 2.5V to 18V Positive Voltage Hot-Swap and ORing controller. The EVM is designed for hotswap to ORing applications  and contains header connectors for easy connection to external test and application circuitry.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00