See datasheet for actual packaging/pinout drawings


12 A Integrated Hot Swap Protector with Current Monitor

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPS24750EVM-546

TPS24750EVM-546 features a highly sophisticated hot swap controller with integrated MOSFET with built in SOA protection. The EVM provides the user with convenient test points, connectors, and various indicators for full evaluation of the device. TPS24751 will automatically retry while TPS24750 will latch after a system fault.


Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00