Features for the TPS24772EVM-685
- 2.5V to 18V bus operation (30V abs max)
- Programmable FET SOA protection
- Dual fault timer (over-current/inrush)
- Analog current monitor (1% @25mV)
- Programmable current limit and fast trip protection settings
Description for the TPS24772EVM-685
The TPS24772EVM-685 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24772 2.5V to 18V High Performance Hot-Swap controller. The EVM contains header connectors for easy connection to external test and application circuitry.