See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.55
10 - 24 $ 2.29
25 - 99 $ 2.13
100 - 249 $ 1.87
250 - 499 $ 1.75
500 - 749 $ 1.49
750 - 999 $ 1.26
1000 - 9999 $ 1.20
  View datasheet for TPS2490DGSR View product folder for TPS2490DGSR

Adjust your quantity during checkout

TPS2490DGSR-Latchable Positive High-Voltage Power-Limiting Hot Swap Controller

The TPS249x are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection. These devices are available in a small, space-saving 10-pin VSSOP package and significantly reduce the number of external devices, saving precious board space. The TPS249x is supported by application notes, an evaluation module, and a design tool.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00