TPS2492EVM-003 TPS2492 Hot Swap Controller Evaluation Module for Positive 48V Rails angled board image

TPS2492EVM-003

TPS2492 Hot Swap Controller Evaluation Module for Positive 48V Rails

Pricing

Qty Price
+

Features for the TPS2492EVM-003

  • +9V to +80V Operation
  • Programmable Power Limit for FET Protection
  • Programmable Current Limit for Load Protection
  • Programmable Fault Timer
  • Load Current Indicator Output
  • High-side Drive for External NFET
  • Power Good Output - Open-Drain
  • Enable, UV, OV Inputs
  • Latch Off After Fault

Description for the TPS2492EVM-003

The TPS2492EVM-003 is a fully assembled and tested circuit for evaluating the TPS2492 positive high-voltage power-limiting hot swap controller with analog current monitor output. The TPS2492EVM-003 accepts a 1VDC to 48VDC input and delivers a 48VDC, 1-A maximum output with the latch off mode. The TPS2492EVM-003 can be configured for other operating voltage and current combinations. Timing capacitors, power limit and other settings may also be changed.

Pricing

Qty Price
+