See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS2493EVM-004-Evaluation Module for TPS2393 Positive High-Voltage Power-Limiting Hotswap Controller

The TPS2493EVM-004 is a fully assembled and tested circuit for evaluating the TPS2493 Positive High-Voltage Power-Limiting Hotswap Controller with Analog Current Monitor Output. The TPS2493EVM-004 accepts a 1VDC to 48VDC input and delivers a 48VDC, 1A maximum output with the Auto Retry Mode. The TPS2493EVM-004 can be configured for other operating voltage and current combinations. Timing capacitors, power limit and other settings may also be changed.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00