Features for the TPS2513EVM-527
- Supports USB DCP Shorting D+ Line to D- Line
- Supports USB DCP Applying 2.0 V on D+ Line and 2.7 V on D- line (or USB DCP Applying 2.7 V on D+ Line and 2.0 V on D- Line)
- Supports USB DCP Applying 1.2 V on D+ and D- Line
- Automatically Switch D+ and D- lines Connections for an Attached Device
- Dual Channel Controller
- Operating Range: 4.5 V to 5.5 V
- Available SOT23-6 package
Description for the TPS2513EVM-527
The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features