The TPS25221DBVEVM-018 is an evaluation module (EVM) for Texas Instrument's family of power-distribution switches with adjustable current-limit. This EVM operates over a 2.5 V to 5.5 V range. An onboard jumper sets the output current-limit to either 1.3 A or 2.6 A. Test points provide convenient access to all critical node voltages.