See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS2530DBVR


Current-Limited USB Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.46
10 - 24 $ 1.26
25 - 99 $ 1.21
100 - 249 $ 0.92
250 - 499 $ 0.92
500 - 749 $ 0.77
750 - 999 $ 0.62
1000 - 9999 $ 0.50

Adjust your quantity during checkout

Texas Instruments TPS2530DBVR

The TPS2530 power-distribution switch is intended for applications such as DisplayPort or USB Port where heavy capacitive loads and short-circuits are likely to be encountered. It offers 0.5 A fixed current-limit thresholds.

The TPS2530 limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turn-on and turn-off.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00