Features for the TPS2540EVM-623
- USB Charging Port Power Switch and Controller
- Meets Battery Charging Specification BC1.2 for DCP and CDP
- Meets Chinese Telecommunications Industry 2.0 Standard YD/T 1591-2009
- Compatible with USB 2.0 and 3.0 Power Switch Requirements
- Adjustable Current-limit, 230 mA – 2800 mA typical
- Fast Over-current Response – 1.5 μS Typical
- 73-mΩ High-Side MOSFET
- 2.6-GHz Bandwidth USB 2.0 Data Switch
- OUT Discharge through CTLx=000 (TPS2540/40A) or DSC (TPS2541/41A)
- Longer Detach Detection Time (TPS2540A/41A) Supporting Additional Legacy Devices
- Operating Range: 4.5 V to 5.5 V
Description for the TPS2540EVM-623
The TPS2540EVM-623 is a fully assembled and tested circuit for evaluating the TPS254x USB Charging Port Power Switch and Controller.