TPS2546EVM-064 TPS2546 USB Charging Port Controller & Power Switch Evaluation Module angled board image

TPS2546EVM-064

TPS2546 USB Charging Port Controller & Power Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS2546EVM-064

  • Compatible with USB 2.0 and 3.0 Power Switch Requirements
  • Adjustable Current Limit, 230 mA–2800 mA Typical
  • 73-mΩ High-Side MOSFET
  • 2.6-GHz Bandwidth USB 2.0 Data Switch
  • Screw jack type input and output connectors
  • Jumper for device enable input
  • EVM supports USB 3.0 data pass through

Description for the TPS2546EVM-064

The Texas Instruments TPS2546EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2546 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.

Pricing

Qty Price
+