See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RVC | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS254900AIRVCRQ1


Automotive USB Host Charger With Short-to-VBATT Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.58
10 - 24 $ 3.21
25 - 99 $ 3.02
100 - 249 $ 2.63
250 - 499 $ 2.46
500 - 749 $ 2.12
750 - 999 $ 1.81
1000 - 9999 $ 1.53

Adjust your quantity during checkout

Texas Instruments TPS254900AIRVCRQ1

The TPS254900A-Q1 device is a USB charging-port controller and power switch with short-to-battery protection. This feature provides protection on OUT, DM_IN and DP_IN. These three pins withstand voltage up to 18 V.

The internal MOSFET turns off quickly when the short-to-battery condition occurs. Rapid turnoff is very important to protect the upstream DC-DC converter, processor, or hub data lines.

The TPS254900A-Q1 has a low UVLO of 3.5 V, so that the power switch does not turn off during start-stop.

The TPS254900A-Q1 45-mΩ power switch has two selectable, adjustable current limits that support port power management by changing to a lower current limit when adjacent ports are experiencing heavy loads. This is important in systems with multiple ports and upstream power supplies with limited capacity.

The TPS254900A-Q1 device has a current-sense output that is able to control an upstream supply, which allows it to maintain 5 V at the USB port even with heavy charging currents. This feature is important in systems with long USB cables where significant voltage drops can occur with fast-charging portable devices.

A current monitor allows a system to monitor the load current in real time by monitoring the IMON voltage. The current monitor is very useful and can be used for dynamic port-power management.

The TPS254900A-Q1 device also provides ESD protection capability per IEC 61000-4-2, level 4 on DP_IN and DM_IN.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00