Features for the TPS254900AQ1EVM
- Offer VBUS, D+ and D- short to 12V battery protection
- TPS254900AQ1 Built in IEC 61000-4-2 ESD Protection on DP_IN and DM_IN pins
- Cable compensation ability up to 5.3V with 2.4A based on cable resistance of 200mΩ
- Up to 3.2A output current capacity
Description for the TPS254900AQ1EVM
The TPS254900AQ1 evaluation module (TPS254900AQ1EVM) contains evaluation and reference circuitry for the TPS254900AQ1, which is a USB charging controller and power switch, integrated VBUS and D+/D- short to battery protection, cable compensation, current monitor (IMON) and IEC ESD protection, which is suitable for automotive USB charging and USB port protection application.