Features for the TPS2553Q1EVM
- Major pins of device broken out into onboard testpoints
- Onboard jumpers for easily adjustable RILIM to change the short-circuit current-limit
- Onboard jumpers to excersis the auto-retry functionality of the device
- Onboard switch for manual control of the enable pin
- Q200 qualified passives in EVM solution
Description for the TPS2553Q1EVM
The TPS2553-Q1 is an adjustable precision power distribution switch with short circuit current limiting. The device can provide up to 1.5A of contiuous load current, and has a pregrammable short circuit current limit between 75 mA and 1.7A. In addition to current limiting, the device also has reverse voltage protection.