TPS2554EVM-010 Evaluation Module for TPS2554 Precision Adjustable, Current-Limited Power Distribution Switch angled board image

TPS2554EVM-010

Evaluation Module for TPS2554 Precision Adjustable, Current-Limited Power Distribution Switch

Pricing

Qty Price
+

Features for the TPS2554EVM-010

  • Adjustable Current-Limit, 250 mA to 2700 mA
  • Fast Over-current Response, 2 uS Typical
  • 70 mOhm High Side MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Deglitched Fault Report
  • 2 uA Maximum Standby Supply Current

Description for the TPS2554EVM-010

The TPS2554EVM-010 is an evaluation module (EVM) for Texas Instruments TPS2554DRC and TPS2555DRC precision adjustable, current-limited power-distribution switches. This EVM operates over a 4.5 V to 5.5 V range. An onboard jumper sets the output current-limit to either 1.2 A or 2.4 A. Test points provide convenient access to all critical node voltages.

Pricing

Qty Price
+