See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRB | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TPS2556QDRBRQ1


Precision ADJ Current-Limited Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.00
10 - 24 $ 1.80
25 - 99 $ 1.68
100 - 249 $ 1.47
250 - 499 $ 1.38
500 - 749 $ 1.17
750 - 999 $ 0.99
1000 - 9999 $ 0.94

Adjust your quantity during checkout

Texas Instruments TPS2556QDRBRQ1

The TPS2556-Q1 and TPS2557-Q1 power-distribution switches are specialized for automotive applications which require precision current limiting or capacity to handle heavy capacitive loads and short circuits. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) via an external resistor. Control of the power-switch rise and fall times minimizes current surges during turnon or turnoff.

TPS2556-Q1 and TPS2557-Q1 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.

Use with the TPS2511-Q1 or TPS2513A-Q1 for a low-loss, automotive-qualified, USB charging-port solution capable of charging all of today’s popular phones and tablets.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00