See datasheet for actual packaging/pinout drawings

TPS2560DRCEVM-424


: Evaluation Module for TPS2560

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS2560DRCEVM-424

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the 5-A capability of the TPS2560 or TPS25561. Test points provide convenient access to all critical node voltages.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00