See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.26
10 - 24 $ 2.03
25 - 99 $ 1.89
100 - 249 $ 1.66
250 - 499 $ 1.55
500 - 749 $ 1.32
750 - 999 $ 1.11
1000 - 9999 $ 1.06
  View datasheet for TPS2561AQDRCTQ1 View product folder for TPS2561AQDRCTQ1

Adjust your quantity during checkout

TPS2561AQDRCTQ1-Dual Channel, Precision Adjustable Current-Limited Power Switches

The TPS2561A-Q1 is dual-channel power-distribution switch intended for automotive applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2561A-Q1 devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

Use with the TPS2511-Q or TPS2513A-Q1 for a low loss, automotive qualified, USB Charging Port Solution capable of charging all of today's popular phones and tablets.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00