See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS25740BEVM-741-TPS25740B-741 Evaluation Module

The TPS25740B evaluation module TPS25740BEVM-741 contains evaluation and reference circuitry for the TPS25740B, which is a dedicated USB PD type C downstream facing port (DFP) controller. TPS25740B rely on an upstream converter to output 5V, 9V, 15V, and 20V (TPS25740).  This EVMs uses an LM5175 based buck boost converter as the power supply for TPS25740B. The TPS25740B portion of the circuit will be very similar in an adapter application where an AC/DC input power stage is used.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00